Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EK4

Expand Table
EN
1/5
Model No.
MODEL
Shaft diameter
SD
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
B
B [mm]
H
H [mm]
b
BB [mm]
h1
HH1 [mm]
B1
B1 [mm]
H1
H1 [mm]
E
E [mm]
P
P [mm]
C1
C1 [mm]
C2
C2 [mm]
d3
DD3 [mm]
d1
DD1 [mm]
DD2 [mm]
h
HH [mm]
M
M [mm]
T
T [mm]
Weight
WEIGHT [kgs]
1
EK4
4
15.0
5.5
18.5
2.0
34
19
17.0
10
18
7.0
37
26
-
-
14.0
4.5
-
-
M3
10
0.06
Show compressed display (1 configurable product)
Shorttextfixed-side rectangular type
Últimos cambios01.07.2022 10:04:45
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties